Motion Industries - Free CAD models - Shaft Mounted Brake, 827900 - TraceParts
Motion Industries
By Motion Industries

Shaft Mounted Brake, 827900

Manufacturer Nexen
Description Shaft Mounted Brake, Bore to Size - with Straight Bushing Option, Black Oxide Finish, 1/4 NPT Port Size, 1800 rpm Max
Manufacturer Part Number 827900
MI Item Number Number 00893719
Distributor Motion Industries
Motion Internal Description 827900 S-600 BRAKE
E-Shop link https://motionindustries.com/products/sku/00893719
Accessory Bushing 821800 (.7500"), 820800 (.8750"), 820900 (1.000"), 821000 (1.1250"), 821100 (1.1875"), 821200 (1.2500"), 821900 (Blank Bore)
Approximate Brake Facing Life 572 hp/hr
Bore Style Bore to Size - with Straight Bushing Option
Bore Type Straight
Brake Air Chamber Volume When New 1.024 in³
Brake Air Chamber Volume When Worn Out 2.108 in³
Brake Facing Edge Color Code Red
Brake Facing Effective Area 18.6 in²
Brake Facing Type Standard Coefficient
Brake Heat Sink Capacity 60000 ft-lbs
Brake Peak Thermal Input Rate 17.00 hp
Brake Response Factor 0.124
Bushing Type & Range Straight Bushed - 0.0000 to 1.2500 in
Engagement/Release Air/Spring
Facing Kit 820571
Finish Black Oxide
Function Stopping & Holding
Guards 818300
Maximum Brake Continuous Thermal Dissipation 1.30 hp
Maximum Pressure 80 psi
Maximum RPM 1800 rpm
Maximum Static Brake Torque 840 in-lbs
Minimum Engagement Pressure 3 psi
Model S-600
Open or Enclosed Design Open
Other Accessories 821400 (Torque Pin Bracket)
Overall Diameter 7.19 in
Overall Length 3.20 in
Port Size 1/4 NPT
Ratings CE and RoHS
Rebuild Kits 820500, 820510
Shaft Inertia 20.16 lb/in²
Weight 15.50 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Number Description Accessory Bushing Approximate Brake Facing Life Bore Style Bore Type Brake Air Chamber Volume When New Brake Air Chamber Volume When Worn Out Brake Facing Edge Color Code Brake Facing Effective Area Brake Facing Type Brake Heat Sink Capacity Brake Peak Thermal Input Rate Brake Response Factor Bushing Type & Range Engagement/Release Facing Kit Finish Function Guards Maximum Brake Continuous Thermal Dissipation Maximum Pressure Maximum RPM Maximum Static Brake Torque Minimum Engagement Pressure Model Open or Enclosed Design Other Accessories Overall Diameter Overall Length Port Size Ratings Rebuild Kits Shaft Inertia Weight
1 1 00893719 Shaft Mounted Brake, Bore to Size - with Straight Bushing Option, Black Oxide Finish, 1/4 NPT Port Size, 1800 rpm Max 821800 (.7500"), 820800 (.8750"), 820900 (1.000"), 821000 (1.1250"), 821100 (1.1875"), 821200 (1.2500"), 821900 (Blank Bore) 572 hp/hr Bore to Size - with Straight Bushing Option Straight 1.024 in³ 2.108 in³ Red 18.6 in² Standard Coefficient 60000 ft-lbs 17.00 hp 0.124 Straight Bushed - 0.0000 to 1.2500 in Air/Spring 820571 Black Oxide Stopping & Holding 818300 1.30 hp 80 psi 1800 rpm 840 in-lbs 3 psi S-600 Open 821400 (Torque Pin Bracket) 7.19 in 3.20 in 1/4 NPT CE and RoHS 820500, 820510 20.16 lb/in² 15.50 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map