Motion Industries - Free CAD models - Severe Duty Motor, H15P3G - TraceParts
Motion Industries
By Motion Industries

Severe Duty Motor, H15P3G

Manufacturer US MOTORS (NIDEC)
Description Severe Duty Motor - 3 ph Motor Phase, 1200 rpm Synchronous, 575 Motor Supply Voltage, 284T Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number H15P3G
MI Item Number 02371671
Distributor Motion Industries
Motion Internal Description 15 HP,1180 RPM,H15P3G,575 V,284T
E-Shop link https://motionindustries.com/products/sku/02371671
Base RPM 1180 rpm
Duty / Condition Type Continuous Duty
Enclosure Type TEFC (Totally Enclosed Fan Cooled)
Frame Material Cast Iron
Frame Size 284T
Frequency Rating 60 Hz
Harmonization Code 8501.52.4000
Motor Category General Severe Duty Motor
Motor Horsepower 15 hp;15.0 hp
Motor Phase 3 ph
Motor Poles 6-pole
Motor Supply Voltage 575 V
Mounting Type Footed/Horizontal
NEMA Design Class B
Synchronous RPM 1200 rpm
Weight 385.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base RPM Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Harmonization Code Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type NEMA Design Class Synchronous RPM Weight
1 1 02371671 Severe Duty Motor - 3 ph Motor Phase, 1200 rpm Synchronous, 575 Motor Supply Voltage, 284T Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating 1180 rpm Continuous Duty TEFC (Totally Enclosed Fan Cooled) Cast Iron 284T 60 Hz 8501.52.4000 General Severe Duty Motor 15 hp;15.0 hp 3 ph 6-pole 575 V Footed/Horizontal B 1200 rpm 385.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map