Motion Industries - Free CAD models - Severe Duty - IEEE 841 Motor, 8P75P1GS - TraceParts
Motion Industries
By Motion Industries

Severe Duty - IEEE 841 Motor, 8P75P1GS

Manufacturer US MOTORS (NIDEC)
Description Severe Duty - IEEE 841 Motor - 3 ph Motor Phase, 3600 rpm Synchronous, 575 Motor Supply Voltage, 365TS Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number 8P75P1GS
MI Item Number 00547174
Distributor Motion Industries
Motion Internal Description 75 HP,3565 RPM,8P75P1GS,575 V,365TS
E-Shop link https://motionindustries.com/products/sku/00547174
Base RPM 3565 rpm
Duty / Condition Type Continuous Duty
Enclosure Type TEFC (Totally Enclosed Fan Cooled)
Frame Material Cast Iron
Frame Size 365TS
Frequency Rating 60 Hz
Harmonization Code 8501.52.8040
Motor Category IEEE 841 Motor
Motor Horsepower 75 hp;75.0 hp
Motor Phase 3 ph
Motor Poles 2-pole
Motor Supply Voltage 575 V
Mounting Type Footed/Horizontal
NEMA Design Class B
Synchronous RPM 3600 rpm
Weight 895.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base RPM Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Harmonization Code Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type NEMA Design Class Synchronous RPM Weight
1 1 00547174 Severe Duty - IEEE 841 Motor - 3 ph Motor Phase, 3600 rpm Synchronous, 575 Motor Supply Voltage, 365TS Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating 3565 rpm Continuous Duty TEFC (Totally Enclosed Fan Cooled) Cast Iron 365TS 60 Hz 8501.52.8040 IEEE 841 Motor 75 hp;75.0 hp 3 ph 2-pole 575 V Footed/Horizontal B 3600 rpm 895.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map