Motion Industries - Free CAD models - Severe Duty - IEEE 841 Motor, 8P60P2CS - TraceParts
Motion Industries
By Motion Industries

Severe Duty - IEEE 841 Motor, 8P60P2CS

Manufacturer US MOTORS (NIDEC)
Description Severe Duty - IEEE 841 Motor - 3 ph Motor Phase, 1800 rpm Synchronous, 460 Motor Supply Voltage, 364TS Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number 8P60P2CS
MI Item Number 00549564
Distributor Motion Industries
Motion Internal Description 60 HP,1785 RPM,8P60P2CS,460 V,364TS
E-Shop link https://motionindustries.com/products/sku/00549564
Base RPM 1785 rpm
Duty / Condition Type Continuous Duty
Enclosure Type TEFC (Totally Enclosed Fan Cooled)
Frame Material Cast Iron
Frame Size 364TS
Frequency Rating 60 Hz
Harmonization Code 8501.52.8040
Motor Category IEEE 841 Motor
Motor Horsepower 60 hp;60.0 hp
Motor Phase 3 ph
Motor Poles 4-pole
Motor Supply Voltage 460 V
Mounting Type Footed/Horizontal
NEMA Design Class B
Synchronous RPM 1800 rpm
Weight 785.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base RPM Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Harmonization Code Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type NEMA Design Class Synchronous RPM Weight
1 1 00549564 Severe Duty - IEEE 841 Motor - 3 ph Motor Phase, 1800 rpm Synchronous, 460 Motor Supply Voltage, 364TS Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating 1785 rpm Continuous Duty TEFC (Totally Enclosed Fan Cooled) Cast Iron 364TS 60 Hz 8501.52.8040 IEEE 841 Motor 60 hp;60.0 hp 3 ph 4-pole 460 V Footed/Horizontal B 1800 rpm 785.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map