Motion Industries - Free CAD models - Severe Duty - IEEE 841 Motor, 8P25P2C - TraceParts
Motion Industries
By Motion Industries

Severe Duty - IEEE 841 Motor, 8P25P2C

Manufacturer US MOTORS (NIDEC)
Description Severe Duty - IEEE 841 Motor - 3 ph Motor Phase, 1800 rpm Synchronous, 460 Motor Supply Voltage, 284T Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number 8P25P2C
MI Item Number 00548496
Distributor Motion Industries
Motion Internal Description 25 HP,1775 RPM,8P25P2C,460 V,284T
E-Shop link https://motionindustries.com/products/sku/00548496
Bearing Type 50Bc03X3
Duty / Condition Type Inverter Duty
Enclosure Type TEFC (Totally Enclosed Fan Cooled)
Frame Material Cast Iron
Frame Size 284T
Frequency Rating 60 Hz
Full Load Current 29.50 A
Full Load Efficiency 93.60 %
Harmonization Code 8501.52.8040
Includes Shaft Grounding Ring
Insulation Class F
IP Rating 55
Motor Category IEEE 841 Motor
Motor Horsepower 25 hp;25.0 hp
Motor Phase 3 ph
Motor Poles 4-pole
Motor Supply Voltage 460 V
Mounting Type Footed/Horizontal
NEMA Design Class B
Service Factor 1.15
Shaft Diameter 1.88 in
Standards Met CE;NEMA
Synchronous RPM 1800 rpm
Weight 440.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Type Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Full Load Current Full Load Efficiency Harmonization Code Includes Insulation Class IP Rating Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type NEMA Design Class Service Factor Shaft Diameter Standards Met Synchronous RPM Weight
1 1 00548496 Severe Duty - IEEE 841 Motor - 3 ph Motor Phase, 1800 rpm Synchronous, 460 Motor Supply Voltage, 284T Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating 50Bc03X3 Inverter Duty TEFC (Totally Enclosed Fan Cooled) Cast Iron 284T 60 Hz 29.50 A 93.60 % 8501.52.8040 Shaft Grounding Ring F 55 IEEE 841 Motor 25 hp;25.0 hp 3 ph 4-pole 460 V Footed/Horizontal B 1.15 1.88 in CE;NEMA 1800 rpm 440.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map