Motion Industries - Free CAD models - Severe / Corrosive Duty Motor, C1P4B - TraceParts
Motion Industries
By Motion Industries

Severe / Corrosive Duty Motor, C1P4B

Manufacturer US MOTORS (NIDEC)
Description Severe / Corrosive Duty Motor - 3 ph Motor Phase, 900 rpm Synchronous, 230/460 Motor Supply Voltage, 182T Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number C1P4B
MI Item Number 02910752
Distributor Motion Industries
Motion Internal Description 1 HP,850 RPM,C1P4B,230/460 V,182T
E-Shop link https://motionindustries.com/products/sku/02910752
Base RPM 900 rpm
Duty / Condition Type Continuous Duty
Enclosure Type TEFC (Totally Enclosed Fan Cooled)
Frame Material Cast Iron
Frame Size 182T
Frequency Rating 60 Hz
Harmonization Code 8501.51.6040
Motor Category Corrosive Duty Motor
Motor Horsepower 1 hp;1.00 hp
Motor Phase 3 ph
Motor Poles 8-pole
Motor Supply Voltage 230/460 V
Mounting Type Footed/Horizontal
NEMA Design Class B
Synchronous RPM 900 rpm
Weight 75.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base RPM Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Harmonization Code Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type NEMA Design Class Synchronous RPM Weight
1 1 02910752 Severe / Corrosive Duty Motor - 3 ph Motor Phase, 900 rpm Synchronous, 230/460 Motor Supply Voltage, 182T Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating 900 rpm Continuous Duty TEFC (Totally Enclosed Fan Cooled) Cast Iron 182T 60 Hz 8501.51.6040 Corrosive Duty Motor 1 hp;1.00 hp 3 ph 8-pole 230/460 V Footed/Horizontal B 900 rpm 75.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map