Motion Industries - Free CAD models - Set Screw Collar C-Series C-425 - TraceParts
Motion Industries
By Motion Industries

Set Screw Collar C-Series C-425

Manufacturer Climax Metal Products
Description Set Screw Collar C-Series, Steel - ASTM A108, Plain, 4.2500 in ID, 5.5000 in OD, 1.1250 in Wide
Part Number C-425
MI Item Number 00243529
Distributor Motion Industries
Motion Internal Description C-425 SHAFT COLLAR
E-Shop link https://www.motionindustries.com/products/sku/00243529
Material Steel - ASTM A108
Bore Type Plain
Construction One Piece - Solid
Finish Zinc
Harmonization Code 8487.90.0080
Inside Diameter 4.2500 in
Locking Device Solid
Outside Diameter 5.5000 in
Screw / Locking Style Hex Socket Set Screw
Screw Material Steel - ASTM F912
Screw Size 1/2-13 x 1/2 in
Type Series C
Weight 3.44 lbs
Width 1.1250 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Type Construction Finish Harmonization Code Inside Diameter Locking Device Outside Diameter Screw / Locking Style Screw Material Screw Size Type Series Weight Width
1 1 00243529 Set Screw Collar C-Series, Steel - ASTM A108, Plain, 4.2500 in ID, 5.5000 in OD, 1.1250 in Wide Steel - ASTM A108 Plain One Piece - Solid Zinc 8487.90.0080 4.2500 in Solid 5.5000 in Hex Socket Set Screw Steel - ASTM F912 1/2-13 x 1/2 in C 3.44 lbs 1.1250 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map