Motion Industries - Free CAD models - Servo Motor Brakes, 965019 - TraceParts
Motion Industries
By Motion Industries

Servo Motor Brakes, 965019

Manufacturer Nexen
Description Servo Motor Brakes, Black Acrylic Paint Finish, 1/8 NPT Port Size, 5000 RPM Max
Manufacturer Part Number 965019
MI Item Number Number 05885298
Distributor Motion Industries
Motion Internal Description 965019 SBP7-38.0-080-180-15-215-038-NO-
E-Shop link https://motionindustries.com/products/sku/05885298
Air Chamber Volume 48.834 cc
Approximate Engagement Response Time 85 ms
Approximate Release Response Time 145 ms
Backlash 0.00°
Bore Type Straight
Brake Series SBP
Coupling Type Clamp Collar
Engagement/Release Spring/Air
Finish Black Acrylic Paint
Input Bolt Circle 215 mm
Input Bore Diameter 38 mm
Input Pilot O.D. 180 mm
Manufacturer UPC Number 662284334587
Maximum Pressure 6.9 bar
Maximum RPM 5000 RPM
Minimum Release Pressure 3.9 bar
Minimum Static Brake Torque 87 N-m
Open or Enclosed Design Enclosed
Output Bolt Circle 200 mm
Output Pilot O.D. 180 mm
Output Shaft Diameter 38 mm
Output Shaft Length 80 mm
Overall Length 102.3 mm
Port Size 1/8 NPT
Ratings IP67, CE And RoHS
Shaft Inertia 0.00362 kg/m²
Temperature Range 32-150 °F
Torsional Stiffness 98700 N-m/rad
Width 192.0 mm
CAD models
Share

Product selection

Index Selector MI Item Number Number Description Air Chamber Volume Approximate Engagement Response Time Approximate Release Response Time Backlash Bore Type Brake Series Coupling Type Engagement/Release Finish Input Bolt Circle Input Bore Diameter Input Pilot O.D. Manufacturer UPC Number Maximum Pressure Maximum RPM Minimum Release Pressure Minimum Static Brake Torque Open or Enclosed Design Output Bolt Circle Output Pilot O.D. Output Shaft Diameter Output Shaft Length Overall Length Port Size Ratings Shaft Inertia Temperature Range Torsional Stiffness Width
1 1 05885298 Servo Motor Brakes, Black Acrylic Paint Finish, 1/8 NPT Port Size, 5000 RPM Max 48.834 cc 85 ms 145 ms 0.00° Straight SBP Clamp Collar Spring/Air Black Acrylic Paint 215 mm 38 mm 180 mm 662284334587 6.9 bar 5000 RPM 3.9 bar 87 N-m Enclosed 200 mm 180 mm 38 mm 80 mm 102.3 mm 1/8 NPT IP67, CE And RoHS 0.00362 kg/m² 32-150 °F 98700 N-m/rad 192.0 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map