Motion Industries - Free CAD models - Self-Aligning Ball Bearing, 2307-TVH - TraceParts
Motion Industries
By Motion Industries

Self-Aligning Ball Bearing, 2307-TVH

Manufacturer FAG (Schaeffler)
Description Self-Aligning Ball Bearing, 35 mm ID, 80 mm OD, 31 mm Width, Straight Bore, Open, Polyamide Cage
Part Number 2307-TVH
MI Item Number 00043427
Distributor Motion Industries
Motion Internal Description 2307-TVH BEARING
E-Shop link https://motionindustries.com/products/sku/00043427
Bore Diameter 35 mm
Bore Type Straight
Cage Material Polyamide
Closure Type Open
Dynamic Load Capacity 40500 N
Fillet Radius 1.5 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum Misalignment 4 °
Maximum RPM 9000 RPM
Operating Temperature Range Maximum of +120 °C
Outer Ring Width 31 mm
Outside Diameter 80 mm
Overall Width 31 mm
Precision Rating ABEC 1 (ISO Class Normal);P0
Series 23
Standards Met DIN 630
Static Load Capacity 11100 N
Weight 1.49 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum Misalignment Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Series Standards Met Static Load Capacity Weight
1 1 00043427 Self-Aligning Ball Bearing, 35 mm ID, 80 mm OD, 31 mm Width, Straight Bore, Open, Polyamide Cage 35 mm Straight Polyamide Open 40500 N 1.5 mm Uncoated C0 4 ° 9000 RPM Maximum of +120 °C 31 mm 80 mm 31 mm ABEC 1 (ISO Class Normal);P0 23 DIN 630 11100 N 1.49 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map