Motion Industries - Free CAD models - Self-Aligning Ball Bearing, 1320K - TraceParts
Motion Industries
By Motion Industries

Self-Aligning Ball Bearing, 1320K

Manufacturer NTN Bearing Company
Description Self-Aligning Ball Bearing, Tapered 1:12 Bore, 100 mm ID, 215 mm OD, 47 mm Width, Open, CN
Part Number 1320K
MI Item Number 01378926
Distributor Motion Industries
Motion Internal Description 1320K BALL BRG
E-Shop link https://motionindustries.com/products/sku/01378926
Bearing Material High Carbon Chrome Steel
Bore Diameter 100 mm
Bore Type Tapered 1:12
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 140000 N
Fillet Radius 3 mm
Finish/Coating Uncoated
Internal Clearance CN
Maximum RPM 3400 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 47 mm
Outside Diameter 215 mm
Overall Width 47 mm
Precision Rating Class 0
Series 13K
Static Load Capacity 57500 N
Weight 18.28 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 01378926 Self-Aligning Ball Bearing, Tapered 1:12 Bore, 100 mm ID, 215 mm OD, 47 mm Width, Open, CN High Carbon Chrome Steel 100 mm Tapered 1:12 Steel Open 140000 N 3 mm Uncoated CN 3400 rpm -40 to 120 ºC 47 mm 215 mm 47 mm Class 0 13K 57500 N 18.28 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map