Motion Industries - Free CAD models - Self-Aligning Ball Bearing, 1319-K-M-C3 - TraceParts
Motion Industries
By Motion Industries

Self-Aligning Ball Bearing, 1319-K-M-C3

Manufacturer FAG (Schaeffler)
Description Self-Aligning Ball Bearing, 95 mm ID, 200 mm OD, 45 mm Width, Tapered 1:12 Bore, Open, Brass Cage
Part Number 1319-K-M-C3
MI Item Number 02299273
Distributor Motion Industries
Motion Internal Description 1319-K-M-C3 BEARING
E-Shop link https://motionindustries.com/products/sku/02299273
Bore Diameter 95 mm
Bore Type Tapered 1:12
Cage Material Brass
Closure Type Open
Dynamic Load Capacity 134000 N
Fillet Radius 2.5 mm
Finish/Coating Uncoated
Internal Clearance C3
Maximum Misalignment 4 °
Maximum RPM 5000 RPM
Operating Temperature Range -30 to +150 °C
Outer Ring Width 45 mm
Outside Diameter 200 mm
Overall Width 45 mm
Precision Rating Not Rated
Series 13
Standards Met DIN 630
Static Load Capacity 50000 N
Weight 15.18 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum Misalignment Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Series Standards Met Static Load Capacity Weight
1 1 02299273 Self-Aligning Ball Bearing, 95 mm ID, 200 mm OD, 45 mm Width, Tapered 1:12 Bore, Open, Brass Cage 95 mm Tapered 1:12 Brass Open 134000 N 2.5 mm Uncoated C3 4 ° 5000 RPM -30 to +150 °C 45 mm 200 mm 45 mm Not Rated 13 DIN 630 50000 N 15.18 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map