Motion Industries - Free CAD models - Self-Aligning Ball Bearing, 1211K - TraceParts
Motion Industries
By Motion Industries

Self-Aligning Ball Bearing, 1211K

Manufacturer NTN Bearing Company
Description Self-Aligning Ball Bearing, Tapered 1:12 Bore, 55 mm ID, 100 mm OD, 21 mm Width, Open, CN
Part Number 1211K
MI Item Number 00042598
Distributor Motion Industries
Motion Internal Description 1211K BALL BRG
E-Shop link https://motionindustries.com/products/sku/00042598
Bearing Material High Carbon Chrome Steel
Bore Diameter 55 mm
Bore Type Tapered 1:12
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 26900 N
Fillet Radius 1.5 mm
Finish/Coating Uncoated
Internal Clearance CN
Maximum RPM 7100 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 21 mm
Outside Diameter 100 mm
Overall Width 21 mm
Precision Rating Class 0
Series 12K
Static Load Capacity 10000 N
Weight 1.15 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 00042598 Self-Aligning Ball Bearing, Tapered 1:12 Bore, 55 mm ID, 100 mm OD, 21 mm Width, Open, CN High Carbon Chrome Steel 55 mm Tapered 1:12 Steel Open 26900 N 1.5 mm Uncoated CN 7100 rpm -40 to 120 ºC 21 mm 100 mm 21 mm Class 0 12K 10000 N 1.15 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map