Motion Industries - Free CAD models - RTC-BV-Magnetically Coupled Rodless Air Cylinder, R480143256 - TraceParts
Motion Industries
By Motion Industries

RTC-BV-Magnetically Coupled Rodless Air Cylinder, R480143256

Manufacturer Aventics
Description RTC-BV-Magnetically Coupled Rodless Air Cylinder, Overall Height 41 mm, Overall Length 487 mm, Overall Width 63 mm, Operating Temperature Range 14 to 140°F, Weight 2.11 lbs
Manufacturer Part Number R480143256
MI Item Number 05747737
Distributor Motion Industries
Motion Internal Description R480143256 RTC-DA-016-0300-BV-MM00S007LP
E-Shop link https://motionindustries.com/products/sku/05747737
Bore Diameter 16 mm
Cushion Type Adjustable
Cylinder Style Magnetically Coupled
Guide Type Basic Guide - Standard
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 29 psi
Operating Pressure Range 29 to 116 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetic Piston
Overall Height 41 mm
Overall Length 487 mm
Overall Width 63 mm
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Series RTC-BV
Stroke 300 mm
Weight 2.11 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Series Stroke Weight
1 1 05747737 RTC-BV-Magnetically Coupled Rodless Air Cylinder, Overall Height 41 mm, Overall Length 487 mm, Overall Width 63 mm, Operating Temperature Range 14 to 140°F, Weight 2.11 lbs 16 mm Adjustable Magnetically Coupled Basic Guide - Standard 116 psi 29 psi 29 to 116 psi 14 to 140°F Magnetic Piston 41 mm 487 mm 63 mm Double-Acting Female #10–32 UNF UNF RTC-BV 300 mm 2.11 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map