Motion Industries - Free CAD models - Round Body Repairable Cylinder, NCGWBN20-0300 - TraceParts
Motion Industries
By Motion Industries

Round Body Repairable Cylinder, NCGWBN20-0300

Manufacturer SMC
Description Round Body Repairable Cylinder, Overall Length 9.8 in, Overall Width 1.02 in
Manufacturer Part Number NCGWBN20-0300
MI Item Number 04271274
Distributor Motion Industries
Motion Internal Description NCGWBN20-0300
E-Shop link https://www.motionindustries.com/products/sku/04271274
Body Material Aluminum
Bore Diameter 0.7500 in
Cushion Type Urethane Cushion
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.08 Mpa
Mounting Type Basic
Operating Pressure Range +0.08 to +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Length 9.8 in
Overall Width 1.02 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Proof Pressure +1.5 Mpa
Rod Gender Male
Rod Size 1/4-28 in
Rod Size / Thread 1/4-28 Male UNF
Rod Thread Standard UNF
Rod Type Double Rod
Series NCG
Standards Met JIS Class 2
Stroke Length 3 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Standards Met Stroke Length
1 1 04271274 Round Body Repairable Cylinder, Overall Length 9.8 in, Overall Width 1.02 in Aluminum 0.7500 in Urethane Cushion +1 Mpa2 +0.08 Mpa Basic +0.08 to +1 Mpa -10 to +70 °C 9.8 in 1.02 in Double-Acting Female 1/8 NPT NPT +1.5 Mpa Male 1/4-28 in 1/4-28 Male UNF UNF Double Rod NCG JIS Class 2 3 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map