Motion Industries - Free CAD models - Round Body Repairable Cylinder, NCGKGN32-0400 - TraceParts
Motion Industries
By Motion Industries

Round Body Repairable Cylinder, NCGKGN32-0400

Manufacturer SMC
Description Round Body Repairable Cylinder, Overall Height 2.09 in, Overall Length 8.87 in, Overall Width 2.09 in
Manufacturer Part Number NCGKGN32-0400
MI Item Number 05386211
Distributor Motion Industries
Motion Internal Description NCGKGN32-0400
E-Shop link https://www.motionindustries.com/products/sku/05386211
Body Material Aluminum
Bore Diameter 1.2500 in
Cushion Type Urethane Cushion
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.05 Mpa
Mounting Type Flange
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Height 2.09 in
Overall Length 8.87 in
Overall Width 2.09 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Proof Pressure +1.5 Mpa
Rod Gender Male
Rod Size 7/16-20 in
Rod Size / Thread 7/16-20 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod - Non-Rotating
Series NCG
Standards Met JIS Class 2
Stroke Length 4 in
Weight 2.28 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Standards Met Stroke Length Weight
1 1 05386211 Round Body Repairable Cylinder, Overall Height 2.09 in, Overall Length 8.87 in, Overall Width 2.09 in Aluminum 1.2500 in Urethane Cushion +1 Mpa2 +0.05 Mpa Flange +0.05 to +1 Mpa -10 to +70 °C 2.09 in 8.87 in 2.09 in Double-Acting Female 1/8 NPT NPT +1.5 Mpa Male 7/16-20 in 7/16-20 Male UNF UNF Single Rod - Non-Rotating NCG JIS Class 2 4 in 2.28 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map