Motion Industries - Free CAD models - Round Body Repairable Cylinder NCGBN63-1200 - TraceParts
Motion Industries
By Motion Industries

Round Body Repairable Cylinder NCGBN63-1200

Manufacturer SMC
Description Round Body Repairable Cylinder, Aluminum Cylinder, Double-Acting, Single Rod
Manufacturer Part Number NCGBN63-1200
MI Item Number 04573242
Distributor Motion Industries
Motion Internal Description NCGBN63-1200
E-Shop link https://www.motionindustries.com/products/sku/04573242
Body Material Aluminum
Bore Diameter 2.5000 in
Cushion Type Urethane Cushion
Maximum Operating Pressure +145 psi
Minimum Operating Pressure +8 psi
Mounting Type Basic
Operating Pressure Range +8 to +145 psi
Operating Temperature Range +14 to +158 °F
Overall Length 17.69 in
Overall Width 2.83 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Proof Pressure +215 psi
Rod Gender Male
Rod Size 1/2-20 in
Rod Size / Thread 1/2-20 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCG
Standards Met JIS Class 2
Stroke Length 12 in
Weight 5.77 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Standards Met Stroke Length Weight
1 1 04573242 Round Body Repairable Cylinder, Aluminum Cylinder, Double-Acting, Single Rod Aluminum 2.5000 in Urethane Cushion +145 psi +8 psi Basic +8 to +145 psi +14 to +158 °F 17.69 in 2.83 in Double-Acting Female 1/4 NPT NPT +215 psi Male 1/2-20 in 1/2-20 Male UNF UNF Single Rod NCG JIS Class 2 12 in 5.77 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map