Motion Industries - Free CAD models - Round Body Repairable Cylinder NCDGCA50-0200 - TraceParts
Motion Industries
By Motion Industries

Round Body Repairable Cylinder NCDGCA50-0200

Manufacturer SMC
Description Round Body Repairable Cylinder, Aluminum Cylinder, Double-Acting, Single Rod
Manufacturer Part Number NCDGCA50-0200
MI Item Number 02878472
Distributor Motion Industries
Motion Internal Description NCDGCA50-0200
E-Shop link https://www.motionindustries.com/products/sku/02878472
Body Material Aluminum
Bore Diameter 2.0000 in
Cushion Type Air Cushion
Maximum Operating Pressure +145 psi
Minimum Operating Pressure +8 psi
Mounting Type Clevis
Operating Pressure Range +8 to +145 psi
Operating Temperature Range +14 to +140 °F
Options Included Magnetized;Switch Ready
Overall Height 2.52 in
Overall Length 9.84 in
Overall Width 3 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Proof Pressure +215 psi
Rod Gender Male
Rod Size 1/2-20 in
Rod Size / Thread 1/2-20 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCG
Standards Met JIS Class 2
Stroke Length 2 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Standards Met Stroke Length
1 1 02878472 Round Body Repairable Cylinder, Aluminum Cylinder, Double-Acting, Single Rod Aluminum 2.0000 in Air Cushion +145 psi +8 psi Clevis +8 to +145 psi +14 to +140 °F Magnetized;Switch Ready 2.52 in 9.84 in 3 in Double-Acting Female 1/4 NPT NPT +215 psi Male 1/2-20 in 1/2-20 Male UNF UNF Single Rod NCG JIS Class 2 2 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map