Motion Industries - Free CAD models - Round Body Repairable Cylinder CG1DN80-75 - TraceParts
Motion Industries
By Motion Industries

Round Body Repairable Cylinder CG1DN80-75

Manufacturer SMC
Description Round Body Repairable Cylinder, Aluminum Cylinder, Double-Acting, Single Rod
Manufacturer Part Number CG1DN80-75
MI Item Number 04562371
Distributor Motion Industries
Motion Internal Description CG1DN80-75
E-Shop link https://www.motionindustries.com/products/sku/04562371
Body Material Aluminum
Bore Diameter 80 mm
Cushion Type Rubber Bumper
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.05 Mpa
Mounting Type Clevis
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Height 99.5 mm
Overall Length 347.5 mm
Overall Width 110 mm
Piston Action Double-Acting
Port Gender Female
Port Size 3/8 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Rod Gender Male
Rod Size M22x1.5
Rod Size / Thread M22x1.5 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Series CG1
Standards Met JIS Class 2
Stroke Length 75 mm
Weight 7.84 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Standards Met Stroke Length Weight
1 1 04562371 Round Body Repairable Cylinder, Aluminum Cylinder, Double-Acting, Single Rod Aluminum 80 mm Rubber Bumper +1 Mpa2 +0.05 Mpa Clevis +0.05 to +1 Mpa -10 to +70 °C 99.5 mm 347.5 mm 110 mm Double-Acting Female 3/8 BSPT BSPT +1.5 Mpa Male M22x1.5 M22x1.5 Male ISO ISO Single Rod CG1 JIS Class 2 75 mm 7.84 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map