Motion Industries - Free CAD models - Round Body Repairable Air Cylinder CG1BN25-125 - TraceParts
Motion Industries
By Motion Industries

Round Body Repairable Air Cylinder CG1BN25-125

Manufacturer SMC
Description Round Body Repairable Air Cylinder, Aluminum Cylinder, Double-Acting, Single Rod
Manufacturer Part Number CG1BN25-125
MI Item Number 03957221
Distributor Motion Industries
Motion Internal Description CG1BN25-125
E-Shop link https://www.motionindustries.com/products/sku/03957221
Body Material Aluminum
Bore Diameter 25 mm
Cushion Type Rubber Bumper
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.05 Mpa
Mounting Type Basic
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Length 236 mm
Overall Width 31 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Rod Gender Male
Rod Size M10x1.25
Rod Size / Thread M10x1.25 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Standards Met JIS Class 2
Stroke Length 125 mm
Weight 0.76 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length Weight
1 1 03957221 Round Body Repairable Air Cylinder, Aluminum Cylinder, Double-Acting, Single Rod Aluminum 25 mm Rubber Bumper +1 Mpa2 +0.05 Mpa Basic +0.05 to +1 Mpa -10 to +70 °C 236 mm 31 mm Double-Acting Female 1/8 BSPT BSPT +1.5 Mpa Male M10x1.25 M10x1.25 Male ISO ISO Single Rod JIS Class 2 125 mm 0.76 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map