Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder RHCL50-600 - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder RHCL50-600

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, Aluminum Alloy Cylinder
Manufacturer Part Number RHCL50-600
MI Item Number 03760643
Distributor Motion Industries
Motion Internal Description RHCL50-600
E-Shop link https://www.motionindustries.com/products/sku/03760643
Body Material Aluminum Alloy
Bore Diameter 50 mm
Cushion Type Air Cushion
Cylinder Size Standard
Minimum Operating Pressure 0.05 Mpa
Mounting Type Axial Foot Mount
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 88.5 mm
Overall Length 935 mm
Overall Width 73 mm
Port Gender Female
Port Size 1/2 BSPT
Port Thread Standard BSPT
Pull Force at 100 psi 1160 N
Push Force at 100 psi 1370 N
Rod Gender Male
Rod Size M18x1.5
Rod Size / Thread M18x1.5 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Series RHC
Stroke Length 600 mm
Weight 18.94 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length Weight
1 1 03760643 Round Body Non-Repairable Air Cylinder, Aluminum Alloy Cylinder Aluminum Alloy 50 mm Air Cushion Standard 0.05 Mpa Axial Foot Mount +0.05 to +1 Mpa -10 to +60 °C 88.5 mm 935 mm 73 mm Female 1/2 BSPT BSPT 1160 N 1370 N Male M18x1.5 M18x1.5 Male ISO ISO Single Rod RHC 600 mm 18.94 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map