Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder, NCDMR106-0250 - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder, NCDMR106-0250

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, 1.0625 in Bore Dia., 2.5000 in Stroke Length
Manufacturer Part Number NCDMR106-0250
MI Item Number 03193834
Distributor Motion Industries
Motion Internal Description NCDMR106-0250 CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/03193834
Body Material Stainless Steel
Bore Diameter 1.0625 in
Cushion Type None
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Block Mount
Operating Pressure Range 8 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Options Included Magnetized;Switch Ready
Overall Height 1-1/4 in
Overall Length 7 in
Overall Width 1-1/4 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Pull Force at 100 psi 81.1 lbf
Push Force at 100 psi 88.7 lbf
Rod Gender Male
Rod Size .3125 in
Rod Size / Thread 7/16-20 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 2.5000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length
1 1 03193834 Round Body Non-Repairable Air Cylinder, 1.0625 in Bore Dia., 2.5000 in Stroke Length Stainless Steel 1.0625 in None Standard 250 psi 8 psi Block Mount 8 psi to 250 psi 40 °F to 140 °F Magnetized;Switch Ready 1-1/4 in 7 in 1-1/4 in Double-Acting Female 1/8 NPT NPT 81.1 lbf 88.7 lbf Male .3125 in 7/16-20 Male UNF UNF Single Rod NCM 2.5000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map