Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder NCDMB200-0150 - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder NCDMB200-0150

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, Double-Acting, .6250 in Rod Size, 2.0000 in Bore Diameter, 1.5000 in Stroke Length, Nose Mount
Manufacturer Part Number NCDMB200-0150
MI Item Number 03537495
Distributor Motion Industries
Motion Internal Description NCDMB200-0150 CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/03537495
Body Material Stainless Steel
Bore Diameter 2.0000 in
Cushion Type None
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Nose Mount
Operating Pressure Range 8 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Options Included Magnetized;Switch Ready
Overall Length 7.07 in
Overall Width 2.06 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Pull Force at 100 psi 283 lbf
Push Force at 100 psi 314 lbf
Rod Gender Male
Rod Size .6250 in
Rod Size / Thread 1/2-20 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 1.5000 in
Weight 1.63 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length Weight
1 1 03537495 Round Body Non-Repairable Air Cylinder, Double-Acting, .6250 in Rod Size, 2.0000 in Bore Diameter, 1.5000 in Stroke Length, Nose Mount Stainless Steel 2.0000 in None Standard 250 psi 8 psi Nose Mount 8 psi to 250 psi 40 °F to 140 °F Magnetized;Switch Ready 7.07 in 2.06 in Double-Acting Female 1/4 NPT NPT 283 lbf 314 lbf Male .6250 in 1/2-20 Male UNF UNF Single Rod NCM 1.5000 in 1.63 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map