Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder, NCDMB088-0450 - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder, NCDMB088-0450

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, 0.8750 in Bore Dia., 4.5000 in Stroke Length
Manufacturer Part Number NCDMB088-0450
MI Item Number 03651266
Distributor Motion Industries
Motion Internal Description NCDMB088-0450
E-Shop link https://www.motionindustries.com/products/sku/03651266
Body Material Stainless Steel
Bore Diameter 0.8750 in
Cushion Type None
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Nose Mount
Operating Pressure Range 8 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Options Included Magnetized;Switch Ready
Overall Length 7.69 in
Overall Width 0.93 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Pull Force at 100 psi 55.2 lbf
Push Force at 100 psi 60.1 lbf
Rod Gender Male
Rod Size .2500 in
Rod Size / Thread 1/4-28 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 4.5000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length
1 1 03651266 Round Body Non-Repairable Air Cylinder, 0.8750 in Bore Dia., 4.5000 in Stroke Length Stainless Steel 0.8750 in None Standard 250 psi 8 psi Nose Mount 8 psi to 250 psi 40 °F to 140 °F Magnetized;Switch Ready 7.69 in 0.93 in Double-Acting Female 1/8 NPT NPT 55.2 lbf 60.1 lbf Male .2500 in 1/4-28 Male UNF UNF Single Rod NCM 4.5000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map