Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder CG5EN25TNSR-50 - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder CG5EN25TNSR-50

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single Rod
Manufacturer Part Number CG5EN25TNSR-50
MI Item Number 04562566
Distributor Motion Industries
Motion Internal Description CG5EN25TNSR-50
E-Shop link https://www.motionindustries.com/products/sku/04562566
Body Material Stainless Steel
Bore Diameter 25 mm
Cushion Type Rubber Bumper
Cylinder Size Standard
Minimum Operating Pressure +0.05 Mpa
Mounting Type Clevis Mount
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Height 43.8 mm
Overall Length 208 mm
Overall Width 56.5 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Rod Gender Male
Rod Size M10x1.25
Rod Size / Thread M10x1.25 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Series CG5-S
Standards Met JIS Class 2
Stroke Length 50 mm
Weight 1.23 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Standards Met Stroke Length Weight
1 1 04562566 Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single Rod Stainless Steel 25 mm Rubber Bumper Standard +0.05 Mpa Clevis Mount +0.05 to +1 Mpa -10 to +70 °C 43.8 mm 208 mm 56.5 mm Double-Acting Female 1/8 NPT NPT Male M10x1.25 M10x1.25 Male ISO ISO Single Rod CG5-S JIS Class 2 50 mm 1.23 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map