Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder CDM2RA25-50 - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder CDM2RA25-50

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single Rod
Manufacturer Part Number CDM2RA25-50
MI Item Number 02763339
Distributor Motion Industries
Motion Internal Description CDM2RA25-50
E-Shop link https://www.motionindustries.com/products/sku/02763339
Body Material Stainless Steel
Bore Diameter 25 mm
Cushion Type Rubber Bumper
Cylinder Size Standard
Minimum Operating Pressure +0.05 Mpa
Mounting Type Direct Mount
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Height 36.3 mm
Overall Length 157 mm
Overall Width 39 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Pull Force at 100 psi 288 N
Push Force at 100 psi 344 N
Rod Gender Male
Rod Size M10x1.25
Rod Size / Thread M10x1.25 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Series CM2
Stroke Length 50 mm
Weight 0.68 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length Weight
1 1 02763339 Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single Rod Stainless Steel 25 mm Rubber Bumper Standard +0.05 Mpa Direct Mount +0.05 to +1 Mpa -10 to +60 °C Magnetized;Switch Ready 36.3 mm 157 mm 39 mm Double-Acting Female 1/8 BSPT BSPT 288 N 344 N Male M10x1.25 M10x1.25 Male ISO ISO Single Rod CM2 50 mm 0.68 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map