Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder CDM2E25-75 - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder CDM2E25-75

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single Rod
Manufacturer Part Number CDM2E25-75
MI Item Number 04560957
Distributor Motion Industries
Motion Internal Description CDM2E25-75
E-Shop link https://www.motionindustries.com/products/sku/04560957
Body Material Stainless Steel
Bore Diameter 25 mm
Cushion Type Rubber Bumper
Cylinder Size Standard
Minimum Operating Pressure +0.05 Mpa
Mounting Type Clevis Mount
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Height 30 mm
Overall Length 231 mm
Overall Width 30 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Pull Force at 100 psi 288 N
Push Force at 100 psi 344 N
Rod Gender Male
Rod Size M10x1.25
Rod Size / Thread M10x1.25 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Series CM2
Stroke Length 75 mm
Weight 0.66 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length Weight
1 1 04560957 Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single Rod Stainless Steel 25 mm Rubber Bumper Standard +0.05 Mpa Clevis Mount +0.05 to +1 Mpa -10 to +60 °C Magnetized;Switch Ready 30 mm 231 mm 30 mm Double-Acting Female 1/8 BSPT BSPT 288 N 344 N Male M10x1.25 M10x1.25 Male ISO ISO Single Rod CM2 75 mm 0.66 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map