Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder, CDG5BN80TNSR-150 - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder, CDG5BN80TNSR-150

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, 80 mm Bore Dia, CG5-S Series
Manufacturer Part Number CDG5BN80TNSR-150
MI Item Number 05248140
Distributor Motion Industries
Motion Internal Description CDG5BN80TNSR-150
E-Shop link https://www.motionindustries.com/products/sku/05248140
Body Material Stainless Steel
Bore Diameter 80 mm
Cushion Type Rubber Bumper
Cylinder Size Standard
Minimum Operating Pressure +0.05 Mpa
Mounting Type Basic Mount
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Length 351 mm
Overall Width 89 mm
Piston Action Double-Acting
Port Gender Female
Port Size 3/8 NPT
Port Thread Standard NPT
Rod Gender Male
Rod Size M22x1.5
Rod Size / Thread M22x1.5 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Series CG5-S
Standards Met JIS Class 2
Stroke Length 150 mm
Weight 14.61 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Standards Met Stroke Length Weight
1 1 05248140 Round Body Non-Repairable Air Cylinder, 80 mm Bore Dia, CG5-S Series Stainless Steel 80 mm Rubber Bumper Standard +0.05 Mpa Basic Mount +0.05 to +1 Mpa -10 to +60 °C Magnetized;Switch Ready 351 mm 89 mm Double-Acting Female 3/8 NPT NPT Male M22x1.5 M22x1.5 Male ISO ISO Single Rod CG5-S JIS Class 2 150 mm 14.61 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map