Motion Industries - Free CAD models - Round Body Non-Repairable Air Cylinder, CD85KY8-50S-A - TraceParts
Motion Industries
By Motion Industries

Round Body Non-Repairable Air Cylinder, CD85KY8-50S-A

Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, 8 mm Bore Dia, C85 Series
Manufacturer Part Number CD85KY8-50S-A
MI Item Number 04559593
Distributor Motion Industries
Motion Internal Description CD85KY8-50S-A
E-Shop link https://www.motionindustries.com/products/sku/04559593
Body Material Stainless Steel
Bore Diameter 8 mm
Cushion Type Rubber Bumper
Cylinder Size Standard
Minimum Operating Pressure 0.22 Mpa
Mounting Type Nose Mount
Operating Pressure Range +0.22 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Length 140 mm
Piston Action Single-Acting Spring Return
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Rod Gender Male
Rod Size M4x0.7
Rod Size / Thread M4x0.7 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Series C85
Standards Met ISO
Stroke Length 50 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Length Piston Action Port Gender Port Size Port Thread Standard Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Standards Met Stroke Length
1 1 04559593 Round Body Non-Repairable Air Cylinder, 8 mm Bore Dia, C85 Series Stainless Steel 8 mm Rubber Bumper Standard 0.22 Mpa Nose Mount +0.22 to +1 Mpa -10 to +60 °C Magnetized;Switch Ready 140 mm Single-Acting Spring Return Female M5x0.8 ISO Male M4x0.7 M4x0.7 Male ISO ISO Single Rod C85 ISO 50 mm

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map