Motion Industries - Free CAD models - Round Body Air Cylinder - Standard, NCMR150-0150S - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Standard, NCMR150-0150S

Manufacturer SMC
Description Round Body Air Cylinder - Standard, 1.5000 in Bore Dia., 1.5000 in Stroke Length
Manufacturer Part Number NCMR150-0150S
MI Item Number 04573953
Distributor Motion Industries
Motion Internal Description NCMR150-0150S
E-Shop link https://www.motionindustries.com/products/sku/04573953
Body Material Stainless Steel
Bore Diameter 1.5000 in
Cushion Type None
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 25 psi
Mounting Type Block Mount
Operating Pressure Range 25 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Piston Action Single-Acting Spring Return
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Pull Force at 100 psi 7 lbf
Push Force at 100 psi 169.7 lbf
Rod Gender Male
Rod Size .4375 in
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 1.5000 in
Weight 0.56 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Thread Standard Rod Type Series Stroke Length Weight
1 1 04573953 Round Body Air Cylinder - Standard, 1.5000 in Bore Dia., 1.5000 in Stroke Length Stainless Steel 1.5000 in None Standard 250 psi 25 psi Block Mount 25 psi to 250 psi 40 °F to 140 °F Single-Acting Spring Return Female 1/4 NPT NPT 7 lbf 169.7 lbf Male .4375 in UNF Single Rod NCM 1.5000 in 0.56 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map