Motion Industries - Free CAD models - Round Body Air Cylinder - Standard NCMKB150-0300 - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Standard NCMKB150-0300

Manufacturer SMC
Description Round Body Air Cylinder - Standard, Double-Acting, .4375 in Rod Size, 1.5000 in Bore Diameter, 3.0000 in Stroke Length, Nose Mount
Manufacturer Part Number NCMKB150-0300
MI Item Number 04054024
Distributor Motion Industries
Motion Internal Description NCMKB150-0300
E-Shop link https://www.motionindustries.com/products/sku/04054024
Body Material Stainless Steel
Bore Diameter 1.5000 in
Cushion Type None
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Nose Mount
Operating Pressure Range 8 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Overall Length 7 in
Overall Width 1.56 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Pull Force at 100 psi 163.8 lbf
Push Force at 100 psi 176.7 lbf
Rod Gender Male
Rod Size .4375 in
Rod Size / Thread 3/8-24 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 3.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length
1 1 04054024 Round Body Air Cylinder - Standard, Double-Acting, .4375 in Rod Size, 1.5000 in Bore Diameter, 3.0000 in Stroke Length, Nose Mount Stainless Steel 1.5000 in None Standard 250 psi 8 psi Nose Mount 8 psi to 250 psi 40 °F to 140 °F 7 in 1.56 in Double-Acting Female 1/8 NPT NPT 163.8 lbf 176.7 lbf Male .4375 in 3/8-24 Male UNF UNF Single Rod NCM 3.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map