Motion Industries - Free CAD models - Round Body Air Cylinder - Standard, NCME106-0200T - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Standard, NCME106-0200T

Manufacturer SMC
Description Round Body Air Cylinder - Standard, 1.0625 in Bore Dia.
Manufacturer Part Number NCME106-0200T
MI Item Number 02951100
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/02951100
Body Material Stainless Steel
Bore Diameter 1.0625 in
Series NCM
Weight 0.65 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Series Weight
1 1 02951100 Round Body Air Cylinder - Standard, 1.0625 in Bore Dia. Stainless Steel 1.0625 in NCM 0.65 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map