Motion Industries - Free CAD models - Round Body Air Cylinder - Standard NCMC106-0200C - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Standard NCMC106-0200C

Manufacturer SMC
Description Round Body Air Cylinder - Standard, Double-Acting, .3125 in Rod Size, 1.0625 in Bore Diameter, 2.0000 in Stroke Length, Rear Pivot Mount
Manufacturer Part Number NCMC106-0200C
MI Item Number 02476815
Distributor Motion Industries
Motion Internal Description NCMC106-0200C CYL, AIR
E-Shop link https://www.motionindustries.com/products/sku/02476815
Body Material Stainless Steel
Bore Diameter 1.0625 in
Cushion Type Rubber Bumper
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Rear Pivot Mount
Operating Pressure Range 8 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Overall Length 6-3/4 in
Overall Width 1.12 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Pull Force at 100 psi 81.1 lbf
Push Force at 100 psi 88.7 lbf
Rod Gender Male
Rod Size .3125 in
Rod Size / Thread 5/16-24 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 2.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length
1 1 02476815 Round Body Air Cylinder - Standard, Double-Acting, .3125 in Rod Size, 1.0625 in Bore Diameter, 2.0000 in Stroke Length, Rear Pivot Mount Stainless Steel 1.0625 in Rubber Bumper Standard 250 psi 8 psi Rear Pivot Mount 8 psi to 250 psi 40 °F to 140 °F 6-3/4 in 1.12 in Double-Acting Female 1/8 NPT NPT 81.1 lbf 88.7 lbf Male .3125 in 5/16-24 Male UNF UNF Single Rod NCM 2.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map