Motion Industries - Free CAD models - Round Body Air Cylinder - Standard NCMC088-0800 - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Standard NCMC088-0800

Manufacturer SMC
Description Round Body Air Cylinder - Standard, Double-Acting, .2500 in Rod Size, 0.8750 in Bore Diameter, 8.0000 in Stroke Length, Rear Pivot Mount
Manufacturer Part Number NCMC088-0800
MI Item Number 02688125
Distributor Motion Industries
Motion Internal Description NCMC088-0800
E-Shop link https://www.motionindustries.com/products/sku/02688125
Body Material Stainless Steel
Bore Diameter 0.8750 in
Cushion Type None
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Rear Pivot Mount
Operating Pressure Range 8 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Overall Length 12.09 in
Overall Width 0.93 in
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Pull Force at 100 psi 55.2 lbf
Push Force at 100 psi 60.1 lbf
Rod Gender Male
Rod Size .2500 in
Rod Size / Thread 1/4-28 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 8.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length
1 1 02688125 Round Body Air Cylinder - Standard, Double-Acting, .2500 in Rod Size, 0.8750 in Bore Diameter, 8.0000 in Stroke Length, Rear Pivot Mount Stainless Steel 0.8750 in None Standard 250 psi 8 psi Rear Pivot Mount 8 psi to 250 psi 40 °F to 140 °F 12.09 in 0.93 in Double-Acting Female 1/8 NPT NPT 55.2 lbf 60.1 lbf Male .2500 in 1/4-28 Male UNF UNF Single Rod NCM 8.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map