Motion Industries - Free CAD models - Round Body Air Cylinder - Standard NCMC075-0400S - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Standard NCMC075-0400S

Manufacturer SMC
Description Round Body Air Cylinder - Standard, Single-Acting Spring Return, .2500 in Rod Size, 0.7500 in Bore Diameter, 4.0000 in Stroke Length, Rear Pivot Mount
Manufacturer Part Number NCMC075-0400S
MI Item Number 02662857
Distributor Motion Industries
Motion Internal Description NCMC075-0400S
E-Shop link https://www.motionindustries.com/products/sku/02662857
Body Material Stainless Steel
Bore Diameter 0.7500 in
Cushion Type None
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 25 psi
Mounting Type Rear Pivot Mount
Operating Pressure Range 25 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Overall Length 6.56 in
Overall Width 0.86 in
Piston Action Single-Acting Spring Return
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Pull Force at 100 psi 3 lbf
Push Force at 100 psi 41.2 lbf
Rod Gender Male
Rod Size .2500 in
Rod Size / Thread 1/4-28 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 4.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length
1 1 02662857 Round Body Air Cylinder - Standard, Single-Acting Spring Return, .2500 in Rod Size, 0.7500 in Bore Diameter, 4.0000 in Stroke Length, Rear Pivot Mount Stainless Steel 0.7500 in None Standard 250 psi 25 psi Rear Pivot Mount 25 psi to 250 psi 40 °F to 140 °F 6.56 in 0.86 in Single-Acting Spring Return Female 1/8 NPT NPT 3 lbf 41.2 lbf Male .2500 in 1/4-28 Male UNF UNF Single Rod NCM 4.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map