Motion Industries - Free CAD models - Round Body Air Cylinder - Standard NCMB044-0500C - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Standard NCMB044-0500C

Manufacturer SMC
Description Round Body Air Cylinder - Standard, Double-Acting, .1970 in Rod Size, 0.4375 in Bore Diameter, 5.0000 in Stroke Length, Nose Mount
Manufacturer Part Number NCMB044-0500C
MI Item Number 04241227
Distributor Motion Industries
Motion Internal Description NCMB044-0500C 250PSI
E-Shop link https://www.motionindustries.com/products/sku/04241227
Body Material Stainless Steel
Bore Diameter 0.4375 in
Cushion Type Rubber Bumper
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Nose Mount
Operating Pressure Range 8 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Overall Length 7.8 in
Overall Width 0.59 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Pull Force at 100 psi 12.2 lbf
Push Force at 100 psi 15.2 lbf
Rod Gender Male
Rod Size .1970 in
Rod Size / Thread #10-32 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 5.0000 in
Weight 0.33 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length Weight
1 1 04241227 Round Body Air Cylinder - Standard, Double-Acting, .1970 in Rod Size, 0.4375 in Bore Diameter, 5.0000 in Stroke Length, Nose Mount Stainless Steel 0.4375 in Rubber Bumper Standard 250 psi 8 psi Nose Mount 8 psi to 250 psi 40 °F to 140 °F 7.8 in 0.59 in Double-Acting Female #10–32 UNF UNF 12.2 lbf 15.2 lbf Male .1970 in #10-32 Male UNF UNF Single Rod NCM 5.0000 in 0.33 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map