Motion Industries - Free CAD models - Round Body Air Cylinder - Standard, NCDMC044-0500C - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Standard, NCDMC044-0500C

Manufacturer SMC
Description Round Body Air Cylinder - Standard, 0.4375 in Bore Dia., 5.0000 in Stroke Length
Manufacturer Part Number NCDMC044-0500C
MI Item Number 04572151
Distributor Motion Industries
Motion Internal Description NCDMC044-0500C
E-Shop link https://www.motionindustries.com/products/sku/04572151
Body Material Stainless Steel
Bore Diameter 0.4375 in
Cushion Type Rubber Bumper
Cylinder Size Standard
Maximum Operating Pressure 250 psi
Minimum Operating Pressure 8 psi
Mounting Type Rear Pivot Mount
Operating Pressure Range 8 psi to 250 psi
Operating Temperature Range 40 °F to 140 °F
Options Included Magnetized;Switch Ready
Overall Length 8.74 in
Overall Width 0.59 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Pull Force at 100 psi 12.2 lbf
Push Force at 100 psi 15.2 lbf
Rod Gender Male
Rod Size .1970 in
Rod Size / Thread #10-32 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCM
Stroke Length 5.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length
1 1 04572151 Round Body Air Cylinder - Standard, 0.4375 in Bore Dia., 5.0000 in Stroke Length Stainless Steel 0.4375 in Rubber Bumper Standard 250 psi 8 psi Rear Pivot Mount 8 psi to 250 psi 40 °F to 140 °F Magnetized;Switch Ready 8.74 in 0.59 in Double-Acting Female #10–32 UNF UNF 12.2 lbf 15.2 lbf Male .1970 in #10-32 Male UNF UNF Single Rod NCM 5.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map