Motion Industries - Free CAD models - Round Body Air Cylinder - Miniature NCJ2D10-200 - TraceParts
Motion Industries
By Motion Industries

Round Body Air Cylinder - Miniature NCJ2D10-200

Manufacturer SMC
Description Round Body Air Cylinder - Miniature, Stainless Steel Cylinder, Double-Acting, Single Rod
Manufacturer Part Number NCJ2D10-200
MI Item Number 03453952
Distributor Motion Industries
Motion Internal Description NCJ2D10-200
E-Shop link https://www.motionindustries.com/products/sku/03453952
Body Material Stainless Steel
Bore Diameter 0.3750 in
Cushion Type Rubber Bumper
Cylinder Size Standard
Minimum Operating Pressure +0.05 Mpa
Mounting Type Clevis Mount
Operating Pressure Range +0.05 to +0.7 Mpa
Operating Temperature Range -10 to +70 °C
Overall Height 0.47 in
Overall Length 5.46 in
Overall Width 0.47 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Rod Gender Male
Rod Size #6-40
Rod Size / Thread #6-40 Male UNF
Rod Thread Standard UNF
Rod Type Single Rod
Series NCJ2
Stroke Length 2.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Bore Diameter Cushion Type Cylinder Size Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Series Stroke Length
1 1 03453952 Round Body Air Cylinder - Miniature, Stainless Steel Cylinder, Double-Acting, Single Rod Stainless Steel 0.3750 in Rubber Bumper Standard +0.05 Mpa Clevis Mount +0.05 to +0.7 Mpa -10 to +70 °C 0.47 in 5.46 in 0.47 in Double-Acting Female #10–32 UNF UNF Male #6-40 #6-40 Male UNF UNF Single Rod NCJ2 2.0000 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map