Motion Industries - Free CAD models - Rotary Single Vane Actuator NCDRB1BW15-90S-90 - TraceParts
Motion Industries
By Motion Industries

Rotary Single Vane Actuator NCDRB1BW15-90S-90

Manufacturer SMC
Description Rotary Single Vane Actuator, Double Shaft, Basic Mount, 90 ° Angle of RotationBody Size
Manufacturer Part Number NCDRB1BW15-90S-90
MI Item Number 04572993
Distributor Motion Industries
Motion Internal Description NCDRB1BW15-90S-90
E-Shop link https://www.motionindustries.com/products/sku/04572993
Actuator Type Rotary Single Vane
Angle of Rotation 90 °
Bore Diameter 15 mm
Cushion Type None
Maximum Operating Pressure +100 psi
Maximum Rotation Speed 0.3 s/90°
Minimum Operating Pressure +20 psi
Minimum Rotation Speed 0.03 s/90°
Mount Type Basic
Operating Pressure Range +20 to +100 psi
Operating Temperature Range +40 to +140 °F
Options Included Magnetized
Overall Height 2.63 in
Overall Width 1.34 in
Proof Pressure +153 psi
Rotation Speed Range 0.03 to 0.3 s/90°
Shaft Type Double Shaft
Standards Met JIS
Weight 0.18 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuator Type Angle of Rotation Bore Diameter Cushion Type Maximum Operating Pressure Maximum Rotation Speed Minimum Operating Pressure Minimum Rotation Speed Mount Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Width Proof Pressure Rotation Speed Range Shaft Type Standards Met Weight
1 1 04572993 Rotary Single Vane Actuator, Double Shaft, Basic Mount, 90 ° Angle of RotationBody Size Rotary Single Vane 90 ° 15 mm None +100 psi 0.3 s/90° +20 psi 0.03 s/90° Basic +20 to +100 psi +40 to +140 °F Magnetized 2.63 in 1.34 in +153 psi 0.03 to 0.3 s/90° Double Shaft JIS 0.18 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map