Motion Industries - Free CAD models - Rotary Double Vane Actuator CRBU2W15-90D - TraceParts
Motion Industries
By Motion Industries

Rotary Double Vane Actuator CRBU2W15-90D

Manufacturer SMC
Description Rotary Double Vane Actuator, Double Shaft, Free Mount Mount, 90 ° Angle of Rotation, 15 mm Body Size
Manufacturer Part Number CRBU2W15-90D
MI Item Number 04288123
Distributor Motion Industries
Motion Internal Description CRBU2W15-90D ACTUATOR, FREE MOUNT
E-Shop link https://www.motionindustries.com/products/sku/04288123
Actuator Type Rotary Double Vane
Angle of Rotation 90 °
Body Size 15 mm
Cushion Type Rubber Bumper
Maximum Operating Pressure +0.7 Mpa2
Maximum Radial Force 15 N
Maximum Rotation Speed 0.3 s/90°
Minimum Operating Pressure +0.15 Mpa
Minimum Rotation Speed 0.03 s/90°
Mount Type Free Mount
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range +5 to +60 °C
Overall Height 36 mm
Overall Width 34 mm
Port 1 Size/Type M5 x 0.8 Female
Proof Pressure +1.05 Mpa
Rotation Speed Range 0.03 to 0.3 s/90°
Shaft Type Double Shaft
Weight 0.22 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuator Type Angle of Rotation Body Size Cushion Type Maximum Operating Pressure Maximum Radial Force Maximum Rotation Speed Minimum Operating Pressure Minimum Rotation Speed Mount Type Operating Pressure Range Operating Temperature Range Overall Height Overall Width Port 1 Size/Type Proof Pressure Rotation Speed Range Shaft Type Weight
1 1 04288123 Rotary Double Vane Actuator, Double Shaft, Free Mount Mount, 90 ° Angle of Rotation, 15 mm Body Size Rotary Double Vane 90 ° 15 mm Rubber Bumper +0.7 Mpa2 15 N 0.3 s/90° +0.15 Mpa 0.03 s/90° Free Mount +0.15 to +0.7 Mpa +5 to +60 °C 36 mm 34 mm M5 x 0.8 Female +1.05 Mpa 0.03 to 0.3 s/90° Double Shaft 0.22 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map