Motion Industries - Free CAD models - Roller Thrust Bearing, MX-W22224EALLKW33C3 - TraceParts
Motion Industries
By Motion Industries

Roller Thrust Bearing, MX-W22224EALLKW33C3

Manufacturer NTN Bearing Company
Description Roller Thrust Bearing, 4.3307 in Bore, 9.4488 in OD, 3.1496 in Width
Part Number MX-W22224EALLKW33C3
MI Item Number 02282628
Distributor Motion Industries
Motion Internal Description MX-W22224EALLKW33C3 BRG
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=02282628
Bore Diameter 4.3307 in
Bore Type Tapered
Closure Type Open
Internal Clearance C3
Outside Diameter 9.4488 in
Overall Width 3.1496 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Closure Type Internal Clearance Outside Diameter Overall Width
1 1 02282628 Roller Thrust Bearing, 4.3307 in Bore, 9.4488 in OD, 3.1496 in Width 4.3307 in Tapered Open C3 9.4488 in 3.1496 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map