Motion Industries - Free CAD models - Regulator Mist Separator, AWD40-N04-6Z - TraceParts
Motion Industries
By Motion Industries

Regulator Mist Separator, AWD40-N04-6Z

Manufacturer SMC
Description Regulator Mist Separator, 1/2 NPT Port Size, One-Piece, 1/2 NPT, Manual Drain
Manufacturer Part Number AWD40-N04-6Z
MI Item Number 06107777
Distributor Motion Industries
Motion Internal Description AWD40-N04-6Z MICRO MIST SEP REGULATOR
E-Shop link https://www.motionindustries.com/products/sku/06107777
Body Size 40
Bowl Material Nylon
Configuration One-Piece
Drain Type Manual
Filter Rating 0.01 micron
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/2 NPT
Proof Pressure 218 psi
Set Pressure Range 7 to 123 psi
Type Regulator Mist Separator
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Configuration Drain Type Filter Rating Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Set Pressure Range Type
1 1 06107777 Regulator Mist Separator, 1/2 NPT Port Size, One-Piece, 1/2 NPT, Manual Drain 40 Nylon One-Piece Manual 0.01 micron 145 psi Air 23 to 140 °F 1/2 NPT 218 psi 7 to 123 psi Regulator Mist Separator

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map