Motion Industries - Free CAD models - Refrigerated Air Dryer, IDFB6E-11N-A - TraceParts
Motion Industries
By Motion Industries

Refrigerated Air Dryer, IDFB6E-11N-A

Manufacturer SMC
Description Refrigerated Air Dryer, 3/4 NPT Port Size, 50 °F Dew Point
Manufacturer Part Number IDFB6E-11N-A
MI Item Number 03635944
Distributor Motion Industries
Motion Internal Description IDFB6E-11N-A
E-Shop link https://www.motionindustries.com/products/sku/03635944
Air Flow Capacity 28 scfm @ 60 Hz
Maximum Operating Pressure 150 psi
Maximum Operating Temperature 104 °F
Minimum Operating Temperature 36 °F
Overall Height 19.600 in
Overall Length 17.900 in
Overall Width 10.600 in
Port Gender Female
Port Size 3/4 NPT
Refrigerant Type R 407.c
Series IDFB-E
Standard Dew Point 50 °F
Supply Current 3.0 A
Supply Frequency 60 Hz
Supply Phase 1
Supply Voltage 115 V ac
Weight 57.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Temperature Overall Height Overall Length Overall Width Port Gender Port Size Refrigerant Type Series Standard Dew Point Supply Current Supply Frequency Supply Phase Supply Voltage Weight
1 1 03635944 Refrigerated Air Dryer, 3/4 NPT Port Size, 50 °F Dew Point 28 scfm @ 60 Hz 150 psi 104 °F 36 °F 19.600 in 17.900 in 10.600 in Female 3/4 NPT R 407.c IDFB-E 50 °F 3.0 A 60 Hz 1 115 V ac 57.20 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map