Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, R12LLBC3 - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, R12LLBC3

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 0.7500 in ID, 1.6250 in OD, 0.4375 in Width, Double Sealed, C3 Internal Clearance
Part Number R12LLBC3
MI Item Number 03887569
Distributor Motion Industries
Motion Internal Description R12LLBC3 BALL BRG
E-Shop link https://motionindustries.com/products/sku/03887569
Bearing Material High Carbon Chrome
Bore Diameter 0.7500 in
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Dynamic Load Capacity 1780 lbf
Fillet Radius 0.0310 in
Finish/Coating Uncoated
Inner Ring Width 0.4375 in
Internal Clearance C3
Maximum RPM 21000 RPM
Maximum RPM (Grease) 18000 rpm
Operating Temperature Range -40 to 250 ºF
Outer Ring Width 0.4375 in
Outside Diameter 1.6250 in
Overall Width 0.4375 in
Precision Rating Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series R
Snap Ring Included Without Snap Ring
Static Load Capacity 1000 lbf
Weight 0.14 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Snap Ring Included Static Load Capacity Weight
1 1 03887569 Radial/Deep Groove Ball Bearing, Round Bore, 0.7500 in ID, 1.6250 in OD, 0.4375 in Width, Double Sealed, C3 Internal Clearance High Carbon Chrome 0.7500 in Round Steel Double Sealed 1780 lbf 0.0310 in Uncoated 0.4375 in C3 21000 RPM 18000 rpm -40 to 250 ºF 0.4375 in 1.6250 in 0.4375 in Class 0 Single Row Non-Fill Slot R Without Snap Ring 1000 lbf 0.14 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map