Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, CS202LLU - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, CS202LLU

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 15 mm ID, 35 mm OD, 11 mm Width, Double Sealed, CN Internal Clearance
Part Number CS202LLU
MI Item Number 00062557
Distributor Motion Industries
Motion Internal Description CS202LLU
E-Shop link https://motionindustries.com/products/sku/00062557
Bearing Material Through Hardened Steel
Bore Diameter 15 mm
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Dynamic Load Capacity 5950 N
Fillet Radius 0.6 mm
Finish/Coating Uncoated
Inner Ring Width 11 mm
Internal Clearance CN
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 11 mm
Outside Diameter 35 mm
Overall Width 11 mm
Precision Rating Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series CS2
Snap Ring Included Without Snap Ring
Static Load Capacity 3450 N
Weight 0.09 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Snap Ring Included Static Load Capacity Weight
1 1 00062557 Radial/Deep Groove Ball Bearing, Round Bore, 15 mm ID, 35 mm OD, 11 mm Width, Double Sealed, CN Internal Clearance Through Hardened Steel 15 mm Round Steel Double Sealed 5950 N 0.6 mm Uncoated 11 mm CN -40 to 120 ºC 11 mm 35 mm 11 mm Class 0 Single Row Non-Fill Slot CS2 Without Snap Ring 3450 N 0.09 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map