Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, BL313ZZ - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, BL313ZZ

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 65 mm ID, 140 mm OD, 33 mm Width, Double Shielded, CN Internal Clearance
Part Number BL313ZZ
MI Item Number 01447867
Distributor Motion Industries
Motion Internal Description BL313ZZ BALL BRG
E-Shop link https://motionindustries.com/products/sku/01447867
Bearing Material High Carbon Chrome Steel
Bore Diameter 65 mm
Bore Type Round
Cage Material Steel
Closure Type Double Shielded
Dynamic Load Capacity 27300 lb
Fillet Radius 2.1 mm
Finish/Coating Uncoated
Inner Ring Width 33 mm
Internal Clearance CN
Maximum RPM 5200 RPM
Maximum RPM (Grease) 4400 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 33 mm
Outside Diameter 140 mm
Overall Width 33 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series BL3
Snap Ring Included Without Snap Ring
Static Load Capacity 20200 lbs
Weight 5.05 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Snap Ring Included Static Load Capacity Weight
1 1 01447867 Radial/Deep Groove Ball Bearing, Round Bore, 65 mm ID, 140 mm OD, 33 mm Width, Double Shielded, CN Internal Clearance High Carbon Chrome Steel 65 mm Round Steel Double Shielded 27300 lb 2.1 mm Uncoated 33 mm CN 5200 RPM 4400 rpm -40 to 120 ºC 33 mm 140 mm 33 mm ISO Class 0 Single Row Non-Fill Slot BL3 Without Snap Ring 20200 lbs 5.05 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map