Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 634Z - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 634Z

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 4 mm ID, 16 mm OD, 5 mm Width, Single Shielded, CN Internal Clearance
Part Number 634Z
MI Item Number 00039440
Distributor Motion Industries
Motion Internal Description 634Z BALL BRG
E-Shop link https://motionindustries.com/products/sku/00039440
Bearing Material High Carbon Chrome Steel
Bore Diameter 4 mm
Bore Type Round
Cage Material Steel
Closure Type Single Shielded
Dynamic Load Capacity 1760 N
Fillet Radius 0.3 mm
Finish/Coating Uncoated
Inner Ring Width 5 mm
Internal Clearance CN
Maximum RPM 44000 RPM
Maximum RPM (Grease) 37000 rpm
Maximum RPM (Oil) 44000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 5 mm
Outside Diameter 16 mm
Overall Width 5 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series Micro
Snap Ring Included Without Snap Ring
Static Load Capacity 680 N
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM Maximum RPM (Grease) Maximum RPM (Oil) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Snap Ring Included Static Load Capacity Weight
1 1 00039440 Radial/Deep Groove Ball Bearing, Round Bore, 4 mm ID, 16 mm OD, 5 mm Width, Single Shielded, CN Internal Clearance High Carbon Chrome Steel 4 mm Round Steel Single Shielded 1760 N 0.3 mm Uncoated 5 mm CN 44000 RPM 37000 rpm 44000 rpm -40 to 120 ºC 5 mm 16 mm 5 mm ISO Class 0 Single Row Non-Fill Slot Micro Without Snap Ring 680 N 0.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map