Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6330-M - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6330-M

Manufacturer FAG (Schaeffler)
Description Radial/Deep Groove Ball Bearing, 150 mm ID, 320 mm OD, 65 mm Width, Round Bore, Open, Brass Cage
Part Number 6330-M
MI Item Number 00058345
Distributor Motion Industries
Motion Internal Description 6330-M BEARING
E-Shop link https://motionindustries.com/products/sku/00058345
Bore Diameter 150 mm
Bore Type Round
Cage Material Brass
Closure Type Open
Dynamic Load Capacity 300000 N
Fillet Radius 3 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 3600 RPM
Operating Temperature Range Maximum of +200 °C
Outer Ring Width 65 mm
Outside Diameter 320 mm
Overall Width 65 mm
Precision Rating ABEC 1 (ISO Class Normal)
Row Type & Fill Slot Single Row Non-Fill Slot
Series 63
Standards Met DIN 625-1
Static Load Capacity 290000 N
Weight 55.66 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Standards Met Static Load Capacity Weight
1 1 00058345 Radial/Deep Groove Ball Bearing, 150 mm ID, 320 mm OD, 65 mm Width, Round Bore, Open, Brass Cage 150 mm Round Brass Open 300000 N 3 mm Uncoated C0 3600 RPM Maximum of +200 °C 65 mm 320 mm 65 mm ABEC 1 (ISO Class Normal) Single Row Non-Fill Slot 63 DIN 625-1 290000 N 55.66 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map