Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 63306LLU - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 63306LLU

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 30 mm ID, 72 mm OD, 30.2 mm Width, Double Sealed, CN Internal Clearance
Part Number 63306LLU
MI Item Number 00061986
Distributor Motion Industries
Motion Internal Description 63306LLU BALL BRG
E-Shop link https://motionindustries.com/products/sku/00061986
Bearing Material High Carbon Chrome Steel
Bore Diameter 30 mm
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Dynamic Load Capacity 26700 N
Fillet Radius 1.1 mm
Finish/Coating Uncoated
Inner Ring Width 30.20 mm
Internal Clearance CN
Maximum RPM (Grease) 6600 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 30.20 mm
Outside Diameter 72 mm
Overall Width 30.2 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 15000 N
Weight 1.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Snap Ring Included Static Load Capacity Weight
1 1 00061986 Radial/Deep Groove Ball Bearing, Round Bore, 30 mm ID, 72 mm OD, 30.2 mm Width, Double Sealed, CN Internal Clearance High Carbon Chrome Steel 30 mm Round Steel Double Sealed 26700 N 1.1 mm Uncoated 30.20 mm CN 6600 rpm -40 to 120 ºC 30.20 mm 72 mm 30.2 mm ISO Class 0 Single Row Non-Fill Slot Without Snap Ring 15000 N 1.20 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map