Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6328C3 - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6328C3

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 140 mm ID, 300 mm OD, 62 mm Width, Open, C3 Internal Clearance
Part Number 6328C3
MI Item Number 03126548
Distributor Motion Industries
Motion Internal Description 6328C3 BALL BRG
E-Shop link https://motionindustries.com/products/sku/03126548
Bearing Material High Carbon Chrome Steel
Bore Diameter 140 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 253000 N
Fillet Radius 4 mm
Finish/Coating Uncoated
Inner Ring Width 62 mm
Internal Clearance C3
Maximum RPM (Grease) 2200 rpm
Maximum RPM (Oil) 2600 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 62 mm
Outside Diameter 300 mm
Overall Width 62 mm
Precision Rating Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 246000 N
Weight 41.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Maximum RPM (Oil) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Snap Ring Included Static Load Capacity Weight
1 1 03126548 Radial/Deep Groove Ball Bearing, Round Bore, 140 mm ID, 300 mm OD, 62 mm Width, Open, C3 Internal Clearance High Carbon Chrome Steel 140 mm Round Steel Open 253000 N 4 mm Uncoated 62 mm C3 2200 rpm 2600 rpm -40 to 120 ºC 62 mm 300 mm 62 mm Class 0 Single Row Non-Fill Slot Without Snap Ring 246000 N 41.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map