Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6320-2Z - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6320-2Z

Manufacturer FAG (Schaeffler)
Description Radial/Deep Groove Ball Bearing, 100 mm ID, 215 mm OD, 47 mm Width, Round Bore, Double Shielded, Steel Cage
Part Number 6320-2Z
MI Item Number 00058227
Distributor Motion Industries
Motion Internal Description 6320-2Z BEARING
E-Shop link https://motionindustries.com/products/sku/00058227
Bore Diameter 100 mm
Bore Type Round
Cage Material Steel
Closure Type Double Shielded
Dynamic Load Capacity 174000 N
Fillet Radius 2.5 mm
Finish/Coating Uncoated
Internal Clearance C3
Maximum RPM 3600 RPM
Operating Temperature Range -30 to +120 °C
Outer Ring Width 47 mm
Outside Diameter 215 mm
Overall Width 47 mm
Precision Rating ABEC 1 (ISO Class Normal)
Row Type & Fill Slot Single Row Non-Fill Slot
Series 63
Standards Met DIN 625-1
Static Load Capacity 135000 N
Weight 16.52 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Standards Met Static Load Capacity Weight
1 1 00058227 Radial/Deep Groove Ball Bearing, 100 mm ID, 215 mm OD, 47 mm Width, Round Bore, Double Shielded, Steel Cage 100 mm Round Steel Double Shielded 174000 N 2.5 mm Uncoated C3 3600 RPM -30 to +120 °C 47 mm 215 mm 47 mm ABEC 1 (ISO Class Normal) Single Row Non-Fill Slot 63 DIN 625-1 135000 N 16.52 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map